* R5019ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/11 *****************D G S .SUBCKT R5019ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 167m D2 22 11 DDG R2 2 22 21 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=65.789E-6 + RS=10.000E-3 + RD=0 + VTO=4.1910 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=1965p + CGDO=8p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.7 + ETA=0.00002 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=28.485E-9 + N=1.4650 + RS=12.576E-3 + IKF=2.7333 + CJO=5.8388E-9 + M=.79389 + VJ=1.1846 + BV=500 + TT=640n .MODEL DDG D + CJO=1.7602E-9 + M=1.6274 + VJ=2.8001 + N=10000 + FC=-0.9 .MODEL RTH RES + TC1=0.009 + TC2=0.000023 .ENDS R5019ANX