* R5016ANJ NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/11 *****************D G S .SUBCKT R5016ANJ 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 198m D2 22 11 DDG R2 2 22 21 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=60.232E-6 + RS=10.000E-3 + RD=0 + VTO=4.0975 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=1710p + CGDO=6p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00006 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=10.293E-9 + N=1.4103 + RS=5.6253E-3 + IKF=3.2582 + CJO=4.9183E-9 + M=.90117 + VJ=2.4106 + BV=500 + TT=550n .MODEL DDG D + CJO=1.6615E-9 + M=1.3300 + VJ=1.9017 + N=10000 + FC=-1.3 .MODEL RTH RES + TC1=0.0092 + TC2=0.000027 .ENDS R5016ANJ