* R5013ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/08 *****************D G S .SUBCKT R5013ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 274m D2 22 11 DDG R2 2 22 15.8 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=40.770E-6 + RS=12.000E-3 + RD=0 + VTO=4.0199 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=1225p + CGDO=12p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.8 + ETA=0.00006 + KAPPA=0 + NFS=25G .MODEL DDS D + IS=28.556E-15 + N=.82169 + RS=8.2681E-3 + IKF=.16786 + CJO=4.3136E-9 + M=.97495 + VJ=3.0794 + BV=500 + TT=600n .MODEL DDG D + CJO=1.7255E-9 + M=1.1680 + VJ=.77975 + N=10000 + FC=-2.7 .MODEL RTH RES + TC1=0.008 + TC2=0.000028 .ENDS R5013ANX