* R5011ANJ NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/08 *****************D G S .SUBCKT R5011ANJ 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 366m D2 22 11 DDG R2 2 22 13.5 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=34.519E-6 + RS=10.000E-3 + RD=0 + VTO=4.1414 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=930p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3.3 + ETA=0.00002 + KAPPA=0 + NFS=25G .MODEL DDS D + IS=282.67E-9 + N=1.7641 + RS=5.2180E-3 + IKF=4.3650 + CJO=2.2053E-9 + M=1.0414 + VJ=4.3169 + BV=500 + TT=560n .MODEL DDG D + CJO=784.41E-12 + M=1.0972 + VJ=.91463 + N=10000 + FC=-1.2 .MODEL RTH RES + TC1=0.0088 + TC2=0.000033 .ENDS R5011ANJ