* R5009ANJ NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/08 *****************D G S .SUBCKT R5009ANJ 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 530m D2 22 11 DDG R2 2 22 18 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=18.206E-6 + RS=10.000E-3 + RD=0 + VTO=4.0308 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=585p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00004 + KAPPA=0 + NFS=25G .MODEL DDS D + IS=281.75E-12 + N=1.2585 + RS=7.4516E-3 + IKF=1.1449 + CJO=2.0069E-9 + M=.86938 + VJ=2.5056 + BV=500 + TT=460n .MODEL DDG D + CJO=622.32E-12 + M=1.7119 + VJ=4.6374 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.0085 + TC2=0.000044 .ENDS R5009ANJ