* R5007ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/01 *****************D G S .SUBCKT R5007ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 774m D2 22 11 DDG R2 2 22 21 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.641E-6 + RS=10.000E-3 + RD=0 + VTO=4.0436 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=442p + CGDO=3p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.5 + ETA=0.00005 + KAPPA=0 + NFS=32G .MODEL DDS D + IS=4.0832E-6 + N=2.2487 + RS=13.744E-3 + IKF=204.75 + CJO=1.4437E-9 + M=.98391 + VJ=3.8727 + BV=500 + TT=460n .MODEL DDG D + CJO=575.10E-12 + M=1.6145 + VJ=3.5677 + N=10000 + FC=-0.9 .MODEL RTH RES + TC1=0.0089 + TC2=0.000028 .ENDS R5007ANX