* R4008AND NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/30 *****************D G S .SUBCKT R4008AND 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 704m D2 22 11 DDG R2 2 22 30 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.688E-6 + RS=10.000E-3 + RD=.0 + VTO=3.7364 + RDS=4.0000E6 + TOX=2.0000E-6 + CGSO=440p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.5 + ETA=0.00005 + KAPPA=0 + NFS=20G .MODEL DDS D + IS=13.281E-12 + N=1.1383 + RS=13.097E-3 + IKF=1.2840 + CJO=1.0526E-9 + M=.99295 + VJ=4.0885 + BV=400 + TT=350n .MODEL DDG D + CJO=539.29E-12 + M=1.8378 + VJ=4.9948 + N=10000 + FC=-1.2 .MODEL RTH RES + TC1=0.0081 + TC2=0.000031 .ENDS R4008AND