* 2SK2504 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/08/21 ****************D G S .SUBCKT 2SK2504 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 123.4m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 43 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=15.991E-6 + RS=40.000E-3 + RD=0 + VTO=2.1873 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=425p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.7 + ETA=0.0004 + KAPPA=0 .MODEL DDS D + IS=1.9642E-12 + N=1.0260 + RS=33.624E-3 + IKF=1.6037 + CJO=450.00E-12 + M=.51452 + VJ=.7589 + BV=100 + TT=111n .MODEL DDG D + CJO=700.00E-12 + M=1.0064 + VJ=.70001 .MODEL RTH RES + TC1=0.0077 + TC2=0.00002 .ENDS 2SK2504