* DRB228T100 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/01 .MODEL DRB228T100 D + IS=14.683E-9 + N=1.1561 + RS=5.4852E-3 + IKF=.26541 + XTI=2 + EG=.73 + CJO=516.00E-12 + M=.54424 + VJ=.5157 + ISR=5.3880E-9 + NR=1.5000 + BV=110 + TT=6.0000E-9