* DRSX1001T3 D model * Date: 2008/10/03 .MODEL DRSX1001T3 D + IS=22.750E-6 + N=1.0451 + RS=14.415E-3 + IKF=4.3105 + XTI=2 + EG=.55 + CJO=1.2009E-9 + M=.49382 + VJ=.50774 + ISR=17.973E-6 + BV=30 + TT=4.8000E-9