* DRBQ30NS65A D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/01 .MODEL DRBQ30NS65A D + IS=522.89E-9 + N=1.0082 + RS=10.224E-3 + IKF=4.0679 + XTI=2 + EG=.69 + CJO=1.2240E-9 + M=.51737 + VJ=.51071 + ISR=539.52E-9 + NR=1.2000 + BV=65 + TT=8.5n + TRS1=0.002