* DRBQ20NS65A D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/01 .MODEL DRBQ20NS65A D + IS=488.73E-9 + N=1.0234 + RS=14.501E-3 + IKF=7.4420 + XTI=2 + EG=.68 + CJO=902.00E-12 + M=.51546 + VJ=.51212 + ISR=394.91E-9 + NR=1.2000 + BV=65 + TT=8.0n + TRS1=0.002