* DRBQ10T65A D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/28 .MODEL DRBQ10T65A D + IS=180.97E-9 + N=1.0227 + RS=29.998E-3 + IKF=1.3752 + TRS1=0.004 + XTI=2 + EG=.65 + CJO=403.00E-12 + M=.52895 + VJ=.60094 + ISR=770.49E-9 + NR=1.2 + BV=65 + IBV=150.00E-6 + TT=4.36E-9