* DRB225T100 D model * Date: 2008/10/03 .MODEL DRB225T100 D + IS=27.555E-9 + N=1.0263 + RS=8.9845E-3 + IKF=.55358 + XTI=2 + EG=.83 + CJO=1.9550E-9 + M=.51873 + VJ=.49258 + ISR=17.429E-9 + BV=100 + TT=2.7000E-9