* DRB225T-60 D model * Date: 2008/10/03 .MODEL DRB225T-60 D + IS=4.7471E-6 + N=1.0263 + RS=8.3152E-3 + IKF=2.5528 + XTI=2 + EG=.69 + CJO=2.0558E-9 + M=.55633 + VJ=.50523 + ISR=3.6011E-6 + BV=60 + TT=3.8000E-9