* DRB225NS-40 D model * Date: 2008/10/03 .MODEL DRB225NS-40 D + IS=4.2723E-6 + N=1.0169 + RS=6.2330E-3 + IKF=3.4231 + XTI=2 + EG=.69 + CJO=2.4503E-9 + M=.54397 + VJ=.43491 + ISR=2.3066E-6 + BV=40 + TT=10.200E-9