* DRB215T-90 D model * Date: 2008/10/03 .MODEL DRB215T-90 D + IS=796.83E-9 + N=.88237 + RS=24.454E-3 + IKF=.47192 + XTI=2 + EG=.69 + CJO=1.6298E-9 + M=.61003 + VJ=.45237 + ISR=1.6342E-6 + NR=1.7000 + BV=90 + TT=19.300E-9