* DRB215T-60 D model * Date: 2008/10/03 .MODEL DRB215T-60 D + IS=3.8899E-6 + N=1.0042 + RS=10.132E-3 + IKF=4.3574 + XTI=2 + EG=.69 + CJO=1.7014E-9 + M=.54163 + VJ=.6187 + ISR=4.3635E-6 + BV=60 + TT=6.5000E-9