* DRB215T-40 D model * Date: 2008/10/03 .MODEL DRB215T-40 D + IS=5.2387E-6 + N=1.0184 + RS=7.5884E-3 + IKF=3.3316 + XTI=2 + EG=.69 + CJO=2.2758E-9 + M=.53102 + VJ=.4616 + ISR=4.6417E-6 + BV=45 + TT=6.0000E-9