* DRB205T-90 D model * Date: 2008/10/03 .MODEL DRB205T-90 D + IS=1.4313E-6 + N=.94232 + RS=38.306E-3 + IKF=.41471 + XTI=2 + EG=.69 + CJO=846.71E-12 + M=.53879 + VJ=.47549 + ISR=734.12E-9 + BV=90 + TT=8.0000E-9