* DRB205T-60 D model * Date: 2008/10/03 .MODEL DRB205T-60 D + IS=2.1645E-6 + N=.99882 + RS=13.506E-3 + IKF=1.8409 + XTI=2 + EG=.69 + CJO=1.3505E-9 + M=.53006 + VJ=.42567 + ISR=1.0232E-6 + BV=60 + TT=4.1000E-9