* DRB205T-40 D model * Date: 2008/10/03 .MODEL DRB205T-40 D + IS=3.7926E-6 + N=1.0395 + RS=11.826E-3 + IKF=5.4095 + XTI=2 + EG=.69 + CJO=1.6200E-9 + M=.53717 + VJ=.40518 + ISR=1.7306E-6 + BV=45 + TT=10.000E-9