* DRB095T-90 D model * Date: 2008/10/03 .MODEL DRB095T-90 D + IS=379.10E-9 + N=.92937 + RS=83.553E-3 + IKF=92.784E-3 + XTI=2 + EG=.69 + CJO=362.74E-12 + M=.50014 + VJ=.40817 + ISR=464.11E-9 + BV=90 + TT=10.400E-9