* DRB095B-60 D model * Date: 2008/10/03 .MODEL DRB095B-60 D + IS=914.84E-9 + N=1.0166 + RS=40.724E-3 + IKF=1.4849 + XTI=2 + EG=.69 + CJO=507.98E-12 + M=.52 + VJ=.42318 + ISR=550.58E-9 + BV=60 + TT=6.7000E-9