* DRB095B-40 D model * Date: 2008/10/03 .MODEL DRB095B-40 D + IS=2.2192E-6 + N=1.1017 + RS=12.065E-3 + IKF=.97887 + XTI=2 + EG=.69 + CJO=644.50E-12 + M=.53465 + VJ=.42877 + ISR=605.81E-9 + BV=45 + TT=11.400E-9