* DRB095B-30 D model * Date: 2008/10/03 .MODEL DRB095B-30 D + IS=4.0601E-6 + N=1.0359 + RS=8.0091E-3 + IKF=1.8905 + XTI=2 + EG=.65 + CJO=1.6742E-9 + M=.55594 + VJ=.446 + ISR=1.5246E-6 + BV=35 + TT=6.5000E-9