* DRB085T-90 D model * Date: 2008/10/03 .MODEL DRB085T-90 D + IS=1.7554E-6 + N=1.0525 + RS=66.179E-3 + IKF=1.0122 + XTI=2 + EG=.69 + CJO=484.17E-12 + M=.51041 + VJ=.42908 + ISR=439.27E-9 + BV=90 + TT=4.8000E-9