* DRB085T-60 D model * Date: 2008/10/03 .MODEL DRB085T-60 D + IS=1.0632E-6 + N=.98197 + RS=22.554E-3 + IKF=1.7804 + XTI=2 + EG=.69 + CJO=804.88E-12 + M=.5316 + VJ=.47394 + ISR=1.3051E-6 + BV=60 + TT=800.00E-12