* DRB085T-40 D model * Date: 2008/10/03 .MODEL DRB085T-40 D + IS=607.87E-9 + N=.95555 + RS=15.210E-3 + IKF=1.1017 + XTI=2 + EG=.69 + CJO=947.00E-12 + M=.56436 + VJ=.5091 + ISR=1.1665E-6 + NR=1.7000 + BV=45 + TT=6.2000E-9