* DRB085B-90 D model * Date: 2008/10/03 .MODEL DRB085B-90 D + IS=2.0267E-6 + N=1.0611 + RS=60.345E-3 + IKF=.48399 + XTI=2 + EG=.69 + CJO=430.18E-12 + M=.47528 + VJ=.42493 + ISR=565.41E-9 + BV=90 + TT=4.8000E-9