* DRB085B-40 D model * Date: 2008/10/03 .MODEL DRB085B-40 D + IS=862.92E-9 + N=.96991 + RS=16.333E-3 + IKF=1.4671 + XTI=2 + EG=.69 + CJO=827.17E-12 + M=.52639 + VJ=.55189 + ISR=1.3610E-6 + BV=45 + TT=5.8000E-9