* DRB085B-30 D model * Date: 2008/10/03 .MODEL DRB085B-30 D + IS=3.0956E-6 + N=1.0246 + RS=13.858E-3 + IKF=10.939 + XTI=2 + EG=.69 + CJO=1.6007E-9 + M=.55825 + VJ=.46333 + ISR=2.1031E-6 + BV=35 + TT=8.0000E-9