* DRB075B40S D model * Date: 2008/10/03 .MODEL DRB075B40S D + IS=13.735E-9 + N=1.0446 + RS=23.202E-3 + IKF=1.7341 + XTI=2 + EG=.83 + CJO=622.51E-12 + M=.47333 + VJ=.45365 + ISR=4.7559E-9 + BV=40 + TT=17.300E-9