* RZR040P01 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/28 ******************D G S .SUBCKT RZR040P01 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 5.99m D2 11 22 DDG R2 2 22 33 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=91.773E-6 + RS=10.000E-3 + RD=0 + VTO=-.91906 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=2.03n + CGDO=150p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=9G .MODEL DDS D + IS=7.6377E-9 + N=1.3699 + RS=5.5700E-3 + IKF=.19918 + CJO=202.24E-12 + M=.8891 + VJ=.7944 + BV=12 + TT=22n .MODEL DDG D + CJO=910.61E-12 + M=.88648 + VJ=.75116 + N=10000 + FC=0.05 .MODEL RTH RES + TC1=0.01 + TC2=0.000003 .ENDS RZR040P01