* RSS065N06 NMOSFET model * Date: 2007/10/25 ******************D G S .SUBCKT RSS065N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 6.67m D2 11 21 DDG D3 22 21 DDG R2 2 22 30 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=108.64E-6 + RS=15.000E-3 + RD=0 + VTO=1.9959 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=800p + CGDO=25p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=28.806E-12 + N=1.1268 + RS=4.3020E-3 + IKF=3.8507 + CJO=448.81E-12 + M=.44457 + VJ=.45121 + BV=60 + TT=42n .MODEL DDG D + CJO=754.61E-12 + M=.77958 + VJ=.59555 .MODEL RTH RES + TC1=0.03 + TC2=0.00006 .ENDS RSS065N06