* RSS040P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/30 ******************D G S .SUBCKT RSS040P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 21.2m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 27 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=23.769E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1343 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=660p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=200.99E-15 + N=.96428 + RS=67.469E-3 + IKF=3.2766 + CJO=171.79E-12 + M=.23653 + VJ=.53807 + BV=30 + TT=21n .MODEL DDG D + CJO=290.32E-12 + M=.47706 + VJ=1.2681 .MODEL RTH RES + TC1=0.009 + TC2=0.00001 .ENDS RSS040P03