* RSR025P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/19 ******************D G S .SUBCKT RSR025P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 46.2m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 49 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=18.503E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1220 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=361p + CGDO=18p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=142.28E-12 + N=1.3339 + RS=90.131E-3 + IKF=.379 + EG=1.28 + CJO=110.02E-12 + M=.3843 + VJ=.77453 + BV=30 + TT=20n .MODEL DDG D + CJO=154.90E-12 + M=.60727 + VJ=1.8393 .MODEL RTH RES + TC1=0.005 + TC2=0.000009 .ENDS RSR025P03