* RSR025N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/07 ******************D G S .SUBCKT RSR025N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 19.2m D2 22 11 DDG R2 2 22 16 .MODEL MOS_N NMOS + LEVEL=3 + L=2.3000E-6 + W=1 + KP=26.411E-6 + RS=20.000E-3 + RD=0 + VTO=1.8804 + RDS=30.000E06 + TOX=2.0000E-6 + CGSO=90p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.002 + KAPPA=0 + NFS=22G .MODEL DDS D + IS=627.79E-15 + N=1.0446 + RS=23.292E-3 + IKF=1.7554 + CJO=45.181E-12 + M=.30753 + VJ=.76023 + BV=30 + TT=15n .MODEL DDG D + CJO=110.63E-12 + M=.43382 + VJ=.75796 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.016 + TC2=0.00006 .ENDS RSR025N03