* RSR020P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/09 ******************D G S .SUBCKT RSR020P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 55.1m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 51 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=12.692E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0415 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=280p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=681.22E-18 + N=.84009 + RS=.17899 + IKF=72.361 + CJO=94.708E-12 + M=.5696 + VJ=1.0679 + BV=30 + TT=25n .MODEL DDG D + CJO=144.15E-12 + M=.49015 + VJ=1.6286 .MODEL RTH RES + TC1=0.005 + TC2=0.000002 .ENDS RSR020P03