* RSR020N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/09 ******************D G S .SUBCKT RSR020N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 101m D2 22 11 DDG R2 2 22 18 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=24.202E-6 + RS=10.000E-3 + RD=0 + VTO=1.8772 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=124p + CGDO=8p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0015 + KAPPA=0 + NFS=17G .MODEL DDS D + IS=5.9569E-12 + N=1.1114 + RS=8.6439E-3 + IKF=.41263 + CJO=95.567E-12 + M=.46779 + VJ=.78156 + BV=60 + TT=27n .MODEL DDG D + CJO=72.592E-12 + M=.61822 + VJ=.75035 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.0074 + TC2=0.000024 .ENDS RSR020N06