* RSR015P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/16 ******************D G S .SUBCKT RSR015P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 111m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 65 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=5.1005E-6 + RS=10.000E-3 + RD=0 + VTO=-1.9190 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=126p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=3.0261E-9 + N=1.6326 + RS=.13673 + IKF=.10058 + CJO=60.039E-12 + M=.50135 + VJ=.67106 + BV=30 + TT=50n .MODEL DDG D + CJO=77.782E-12 + M=.45911 + VJ=1.2110 .MODEL RTH RES + TC1=0.005 + TC2=0.000002 .ENDS RSR015P03