* RSQ045N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/05 ******************D G S .SUBCKT RSQ045N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 12.8m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 35 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=58.891E-6 + RS=10.000E-3 + RD=0 + VTO=1.9366 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=400p + CGDO=32p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=47.906E-12 + N=1.1680 + RS=9.6023E-3 + IKF=1.9769 + CJO=113.96E-12 + M=.26837 + VJ=.70918 + BV=30 + TT=26n .MODEL DDG D + CJO=337.17E-12 + M=.58964 + VJ=.65312 .MODEL RTH RES + TC1=0.014 + TC2=0.00003 .ENDS RSQ045N03