* RSQ035P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/18 ******************D G S .SUBCKT RSQ035P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 26.7m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 26 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=30.419E-6 + RS=10.000E-3 + RD=0 + VTO=-1.9843 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=615p + CGDO=37p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + UO=300 .MODEL DDS D + IS=663.24E-12 + N=1.4316 + RS=74.060E-3 + IKF=149.91 + EG=1.2500 + CJO=104.58E-12 + M=.24081 + VJ=.48977 + BV=30 + TT=21n + TIKF=0.008 .MODEL DDG D + CJO=285.41E-12 + M=.36804 + VJ=.61423 .MODEL RTH RES + TC1=0.007 + TC2=0.00002 .ENDS RSQ035P03