* RSQ035N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/09 ******************D G S .SUBCKT RSQ035N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 26.7m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 38 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=34.495E-6 + RS=10.000E-3 + RD=0 + VTO=1.9613 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=200p + CGDO=21p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=601.96E-15 + N=1.0177 + RS=22.700E-3 + IKF=.41918 + CJO=77.584E-12 + M=.42697 + VJ=1.2111 + BV=30 + TT=21n .MODEL DDG D + CJO=187.58E-12 + M=.55764 + VJ=.51811 .MODEL RTH RES + TC1=0.0082 + TC2=0.000009 .ENDS RSQ035N03