* RSQ030P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/06 ******************D G S .SUBCKT RSQ030P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 36.6m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 45 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=18.467E-6 + RS=10.000E-3 + RD=0 + VTO=-1.9018 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=325p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=324.97E-12 + N=1.3971 + RS=77.508E-3 + IKF=1.0565 + CJO=84.225E-12 + M=.37468 + VJ=.67919 + BV=30 + TT=27n .MODEL DDG D + CJO=197.87E-12 + M=.43853 + VJ=1.0318 .MODEL RTH RES + TC1=0.006 + TC2=0.000015 .ENDS RSQ030P03