* RSQ025P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/06 ******************D G S .SUBCKT RSQ025P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 50.0m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 53 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=12.483E-6 + RS=10.000E-3 + RD=0 + VTO=-1.9200 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=226p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=547.90E-12 + N=1.5008 + RS=.11173 + IKF=23.041 + CJO=56.759E-12 + M=.34992 + VJ=1.0621 + BV=30 + TT=28n .MODEL DDG D + CJO=163.50E-12 + M=.71226 + VJ=3.2409 .MODEL RTH RES + TC1=0.0055 + TC2=0.000002 .ENDS RSQ025P03