* RSQ020N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/09 ******************D G S .SUBCKT RSQ020N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 63.6m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 75 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.102E-6 + RS=10.000E-3 + RD=0 + VTO=1.9092 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=53p + CGDO=7p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=3.4693E-12 + N=1.1619 + RS=17.966E-3 + IKF=.56156 + CJO=37.073E-12 + M=.29685 + VJ=.96111 + BV=30 + TT=22n .MODEL DDG D + CJO=72.241E-12 + M=.54645 + VJ=.67671 .MODEL RTH RES + TC1=0.005 + TC2=0.00003 .ENDS RSQ020N03