* RSQ015N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/05 ******************D G S .SUBCKT RSQ015N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 188m D2 22 11 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=17.113E-6 + RS=10.000E-3 + RD=0 + VTO=1.9670 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=64p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 + NFS=13G .MODEL DDS D + IS=4.3682E-12 + N=1.1293 + RS=13.601E-3 + IKF=.40381 + CJO=67.476E-12 + M=.54403 + VJ=.76401 + BV=60 + TT=28n .MODEL DDG D + CJO=53.534E-12 + M=.7677 + VJ=.76021 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.0064 + TC2=0.000014 .ENDS RSQ015N06