* RSL020P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/06 ******************D G S .SUBCKT RSL020P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 52m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 56 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=14.188E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1311 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=265p + CGDO=28p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=5.5007E-15 + N=.89187 + RS=.18178 + IKF=26.860 + CJO=107.91E-12 + M=.42202 + VJ=.50597 + BV=30 + TT=33n .MODEL DDG D + CJO=105.36E-12 + M=1.0982 + VJ=3.3356 .MODEL RTH RES + TC1=0.0066 + TC2=0.000015 .ENDS RSL020P03