* RSH140N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/16 ******************D G S .SUBCKT RSH140N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 2.34m D2 21 11 DDG D3 21 22 DDG C1 21 22 2.50n R2 2 22 13 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=150.898E-6 + RS=1.0000E-3 + RD=0 + VTO=1.8412 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2.61n + CGDO=131p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.2 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=3.7366E-12 + N=.97627 + RS=18.760E-3 + IKF=.56329 + CJO=702.02E-12 + M=.33156 + VJ=1.1435 + BV=30 + TT=33n .MODEL DDG D + CJO=2.7261E-9 + M=.73178 + VJ=.75433 .MODEL RTH RES + TC1=0.013 + TC2=0.00006 .ENDS RSH140N03